Product TTR700BMSB7B-2.0FL-CTR
Photoelectric Sensor
Reflex Light Grid
Roller Conveyor Sensor
Order number: 3809792- Overall length/frame size "L": 700 mm
- Infrared light beams
- Range: 120 mm
- Beam distance "D1": 93.1 mm
- Beams centered between frames
- Operating voltage: 18…30 VDC
- Switching output: Bimodal (PNP/NPN)
- B-type end cap: 11-mm hexagonal shape, tip at the top and 11-mm hexagonal shape with 8-mm spring

General data
| EAN | 662488080129 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 386 g |

