Product  BI2-M12-AD6X-H1141

Inductive Sensor

Order number: 100018003
    • M12 × 1 threaded barrel
    • Chrome-plated brass
    • DC 2-wire, 10…30 VDC
    • NO contact
    • M12 x 1 male connector
#

General data

EAN 4047101522945
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 32 g

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top