Product  FCS-G1/2A4-AP8X-H1141 0.5M

Flow Monitoring

Immersion Sensor with Integrated Processor

Order number: 6870051
    • Sensor for liquid media
    • Calorimetric principle
    • Adjustment via potentiometer
    • Status indicated via LED chain
    • DC 3-wire, 19.2…28.8 VDC
    • NO contact, PNP output
    • Connector device, M12 × 1
#

General data

EAN 4047101244106
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261029000
Country of origin DE
Weight 1 g

Select Country

Turck worldwide

to top