Product BI1-Q6.5-AP6/S34
Inductive Sensor
Resistant to Magnetic Fields
Order number: 4613401- Rectangular, height 6.5 mm
- Active face, lateral
- Plastic, PP GR‐20
- Resistant to magnetic fields (weld resistant), for DC and AC fields
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101155716 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 22 g |

