Product  P4ORS

Image Processing

Camera with Integrated Analysis

Order number: 3010407

Alternative order number : 10407

    • Full scope of function, AREA, EDGE and GEO
    • 1/3“ CCD, 640x480 pixels
    • 256 gray scale values
    • One-piece design with camera and integrated controller
    • Lens connection vertical to longitudinal axis of housing
    • Protection class IP68
    • Lens to be ordered separately
    • Operating voltage: 10…30 VDC via M12 x 1 male, 12-pin
    • External trigger input
    • External strobe output, M8x1, 3-pin
    • EtherNet/IP and Modbus TCP interface, M12x1, 8-pin
    • RS232 data communication
    • Video input
#

General data

EAN 662488104078
eCl@ss-Code (V5.1.4): 27310201 -/- Camera (image processing) (P3/P4, iVu)
Customs tariff number 85365019000
Country of origin US
Weight 804 g

Product Flyer

Select Country

Turck worldwide

to top