Product FW-ERKPM0416-SA-S-0408
Field-Wireable Connector
Female Connector M12 × 1, Straight
Order number: 100002283- Screw-clamp terminal
- A-coding
- 4-pin
- Cable feedthrough: 4.0…8.0 mm
- Terminal capacity: 0.25…1.5 mm²
- Approval: cULus

General data
| EAN | 4047101461039 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | SK |
| Weight | 31 g |

