Product PT040R-26-LI3-H1140
Pressure Transmitter, Front-Flush
With Current Output (2-Wire)
Order number: 6831546- Compact and robust design
- Pressure connection with front-flush mounted stainless steel diaphragm
- Accuracy hardly affected by temperature within entire range
- Excellent EMC properties
- Pressure range 0…40 bar rel.

General data
| EAN | 4047101228533 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 183 g |

