Product  S18-2VPDS-Q8

Photoelectric Sensor

Diffuse-Mode Sensor

Order number: 3042177

Alternative order number : 42177

    • Male connector, M12 × 1, 4-pin
    • Protection class IP67
    • Ambient temperature: -40 °C…+70 °C
    • Sensitivity adjusted via potentiometer
    • Visible red LED light
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488421779
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin CN
Weight 22.68 g

Select Country

Turck worldwide

to top