Product B-TL70DXN2-QP8
LED Signal Light
Modular Signal Tower
Base Module with Integrated Wireless Receiver
Order number: 3094220Alternative order number : 94220
- Plastic housing, black
- Protection class IP65
- Protection against electromagnetic and high-frequency interference
- M12 x 1 cable with male end, PVC, 150 mm, 8-pin
- End element included in the delivery
- Operating voltage: 12…30 VDC
- Integrated radio module
- DX80-compatible node
- Configuration via DIP switch

General data
| EAN | 662488942205 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 104 g |

