Product  M18SP6RQ

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3048651

Alternative order number : 48651

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Metal housing
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488486518
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin CN
Weight 98.52 g

Select Country

Turck worldwide

to top