Product PT0.25R-1544-I2-H1143/D840
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100001383- Ceramic measuring cell
- Extremely high measuring accuracy
- Compact and robust design
- Excellent temperature behavior
- Pressure range 0…250 mbar rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection G1/2" male thread, back sealing with 11 mm inlet bore
- Plug-in device, M12 × 1

General data
| EAN | 4047101451894 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 107 g |

