Product TL30FGGGGYQ
LED Signal Light
Multicolor/Multifunction Display
Order number: 3085949Alternative order number : 85949
- Plastic housing, black
- EMI and RFI immune
- Protection class IP65
- M12 x 1 connector
- Colors: Green (COL 1)/Green (COL 2)/Green (COL 3)/Green (COL 4) /Yellow (COL 5)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488859497 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 171 g |

