Product PKGC4.5S-5-RSW4.5T/TXL1405
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6635779- Ø 8 mm female connector, straight, 5-pin, snap-on type
- M12 male, straight, 5-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Cable length: 5.0 m

General data
| EAN | 4047101624489 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |

