Product CL50GRYNQ
LED Signal Light
Tower Light
Order number: 3010467Alternative order number : 10467
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Protection class IP67
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- M12 x 1 connector
- Operating voltage 18…30 VDC

General data
| EAN | 662488104672 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 171 g |

