Product  M12PD

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3077178

Alternative order number : 77178

    • Cable, PVC, 2 m, 4-wire
    • Protection classes IP67 / IP68
    • Metal housing
    • LED all-round visible
    • Indication of insufficient excess gain
    • Sensitivity adjustable via potentiometer
    • Operating voltage: 10…30 VDC
    • PNP switching output, complementary contact
#

General data

EAN 662488771782
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 27.22 g

CAD STP File

Select Country

Turck worldwide

to top