Product  TI-BL20-DN-S-6

Set for Simple I/O Communication via DeviceNet™ in IP20

Order number: 1545080
    • A special software (function module) for integration in PLC systems is not required.
    • Cable max. 50 m between interface and read/write head
    • Rotary coding switch to adjust the bus address
    • Maximum transmission rate to the fieldbus 120/250/500 kbps
    • LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
    • Connection of up to 6 read/write heads via BL ident extension cables
    • Mixed operation of HF and UHF read/write heads
#

General data

EAN 4047101233551
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 85176200000
Country of origin DE
Weight 432 g
Product series BL20
Network protocol DeviceNet

Select Country

Turck worldwide

to top