Product  BIM-IKT-AP6X

Magnetic Field Sensor

For Pneumatic Cylinders

Order number: 46200
    • Rectangular, height 17 mm
    • Metal, GD-Zn
    • Magnetic-inductive sensor
    • DC 3‐wire, 10…30 VDC
    • NO contact, PNP output
    • Cable connection
#

General data

EAN 4047101001112
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 106 g

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top