Product RU50U-S18-AN8X
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 100000984- Smooth sonic transducer face
- Cylindrical housing S18, potted
- Connection via cable, 2 m
- Teach range adjustable via adapter
- Temperature compensation
- Blind zone: 5 cm
- Range: 50 cm
- Aperture angle of sonic cone: ±20 °
- NPN switching output, NO contact
- Switching range adjustable

General data
| EAN | 4047101446272 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 111 g |

