Product WSM WKM 5711-1M
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: U2779-17- Jacket material: PVC
- Jacket color: gray
- UL approval
- 7/8" female, angled
- 7/8" male, angled
- Cable length: 1.0 m

General data
| EAN | 4047101019858 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85366990990 |
| Country of origin | MX |
| Weight | 208 g |
| Product series | 7/8″, 1″, 1 1/8″ minifast |
| Network protocol | DeviceNet, CANopen |

