Product  TL50HBAOS3IQ

LED Signal Light

Tower Light

Order number: 3095051

Alternative order number : 95051

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • M12 x 1 male
    • Monochrome: Blue (COL 1)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Omnidirectional, sealed, pulsed tone with adjustable intensity max. 95 dB
#

General data

EAN 662488950514
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 205 g

Select Country

Turck worldwide

to top