Product  SL10VB6VY

Photoelectric Sensor

Bifurcated Retroreflective Sensor

Order number: 3060367

Alternative order number : 60367

    • Cable, PVC, 2 m, 5-wire
    • Protection class IP67
    • Slot width 10 mm
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light or dark operation via grey core / PIN 5 adjustable
#

General data

EAN 662488603670
eCl@ss-Code (V5.1.4): 27270909 -/- Slot sensor
Customs tariff number 85365019000
Country of origin CN
Weight 183 g

Technical Data

Protection class IP67

Select Country

Turck worldwide

to top