Product  TB-4M12-4P2-10/TXL

Passive Actuator/Sensor Box, M12 × 1

With Homerun Cable, 4-port

Order number: 6611912
    • Housing material: Nylon
    • Housing color: black
    • Protection class IP67
    • RoHS-compliant
    • CE compliant
    • LED (PNP circuit)
    • I/O port (number of pins): 3-pin + PE
#

General data

EAN 4047101275773
eCl@ss-Code (V5.1.4): 27250316 -/- Passive sensor/actuator junction
Customs tariff number 85444290900
Country of origin US
Weight 1026 g

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top