Product  SM312LP W/30'

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3049770

Alternative order number : 49770

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488497705
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 578 g

Select Country

Turck worldwide

to top