Product PT1000PSIG-2003-U1-DA91
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6837214- Fully welded metal measuring cell
- Pressure range 0…1000 psi rel.
- 12…33 VDC
- Analog output 0…10 V
- Process connection 1/4"-18 NPT male thread
- Plug-in device, DIN EN 175301-803-A

General data
| EAN | 4047101428063 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |

