Product  Q45BB6DXQ5

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3047138

Alternative order number : 47138

    • Male M12 × 1
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light or dark operation, adjusted via switch
#

General data

EAN 662488471385
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 250 g

Select Country

Turck worldwide

to top