Product BI10-P30SR-AN6X
Inductive Sensor
Order number: 16203- 2 cable entries (axial, radial)
- Threaded barrel, M30 x 1.5
- Plastic, ABS
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Terminal chamber

General data
| EAN | 4047101078749 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 120 g |

