Product TB-8M8Z-4-5
Passive Actuator/Sensor Junction Box, 8 Ports
Ø 8 mm, I/O Port with Homerun Cable
Order number: UX00417- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- I/O port (number of pins): 3-pin + PE
- Instrumentation Tray Cable
- PVC jacket, black, shielded, 19 × 22 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL1061, CSA FT4

General data
| EAN | 4047101469615 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 158.758 g |
| Product series | M8 picofast |

