Product K30LGRWPQ
LED Signal Light
Beacon
Order number: 3010271Alternative order number : 10271
- LED all-round visible
- Individually controllable
- Mechanical screw-in thread M22x1.5
- Protection class IP67
- Multicolor: Green (COL 1) / Yellow (COL 2) / White (COL 3)
- Male M12x1
- Operating voltage 10…30 VDC

General data
| EAN | 662488102715 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 60 g |

