Product BL67-8XSG-PD
BL67 electronic module
8 Configurable Digital Channels, PNP, Channel Diagnostics, 0.5 A
Order number: 6827208- Independent of the fieldbus and connection technology used
- Protection class IP67
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 8 configurable digital channels
- 24 VDC, PNP
- Max. 0.5 A
- Channel diagnostics
- Adjustable filter times
- Invertible inputs

General data
| EAN | 4047101109337 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 59 g |
| Product series | BL67 |

