Product  RSSW 458-6M

PROFIBUS Cable

PUR Cable Jacket

Order number: U0349-7
    • Jacket material: PUR
    • Jacket color: violet
    • Suitable for drag chain use
    • UL approval
    • Protection class: IP67
    • End open
    • M12 male connector, straight, reverse-keyed
    • Cable length: 6.0 m
#

General data

EAN 4047101020328
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 520 g

Technical Data

Cable length 6.0  m
Ambient temperature -40…+60 °C

Connectivity accessories

100011456

Functional accessories

100003349
3033396

Select Country

Turck worldwide

to top