Product  RU80D-M18M-LIU8X2-H1141

Ultrasonic Sensor

Diffuse Mode Sensor

Order number: 100039009
    • Smooth sonic transducer face
    • M18 cylindrical design, potted
    • Connection via M12 × 1 male connector
    • Measuring range adjustable via teach-in
    • Temperature compensation
    • Blind zone: 8 cm
    • Range: 80 cm
    • Resolution: 1 mm
    • Adjustable switching hysteresis
    • Narrow sonic cone
    • 1 × switching output, PNP/NPN, IO-Link, teach-in, synchronization
    • 1 × analog output, 4…20 mA/0…20 mA/0…10 V
    • NO/NC programmable
    • Transmission of process value and parametrization via IO-link
    • Adjustable operation as a retroreflective sensor
#

General data

EAN 4047101596427
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 56 g

Technical Data

Measuring principle Ultrasonic
Construction size 55.5 mm
Operating voltage 18…30 VDC
Output function NO/NC, PNP/NPN, analog output
Voltage output 0…10 V
Current output 4…20 mA
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Metal, CuZn, Nickel Plated
Ambient temperature -25…+70 °C
Protection class IP67
Approvals CE, cULus

Connectivity accessories

100011456

Functional accessories

100003349
3033396

Select Country

Turck worldwide

to top