Product  CL50GRXAPQP

LED Signal Light

Tower Light

Order number: 3010506

Alternative order number : 10506

    • With beeper
    • Individually controllable
    • M30 × 1.5 mechanical screw-in thread
    • Multicolor: Green (COL 1) / Red (COL 2)
    • Cable with male end M12 x 1
    • Operating voltage 10…30 VDC
    • Beeper max. 92 dB
#

General data

EAN 662488105068
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 213 g

Select Country

Turck worldwide

to top