Product TL50BLR2Y1R2Y1Q
LED Signal Light
Tower Light
Order number: 3019833Alternative order number : 19833
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Male M12x1
- Colors: Red flashing (COL 1) / Yellow rotating (COL 2) / Red flashing (COL 3) / Yellow rotating (COL 4)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488198336 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 204 g |

