Product K50APT2BRYC3QP
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3801188Alternative order number : 801188
- Protection classes IP67 IP69K
- Cable with M12 x 1 male connector, 4-pin, 150 mm
- Work light: blue
- Mispick: red
- Actuation: Yellow
- Operating voltage 12…30 VDC
- PNP switching
- NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488008628 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 137 g |

