Product  PIT16U

Plastic Fiber

Single Conductor — Jacketed Optical Cable Made of Plastic Fiber

Order number: 3039983

Alternative order number : 39983

    • Operation: opposed mode
    • 2 pcs. included in delivery
    • Polyethylene sheath, flexible
    • Operating temperature: -30…+70 °C
    • Cable, straight, customizable
    • Threaded end tip M2.5 × 0.45
    • Optical fiber, core diameter 0.25 mm
    • Optical fiber, total length: ± 1829 mm
#

General data

EAN 662488399832
eCl@ss-Code (V5.1.4): 27061090 -/- Ready-made optical fiber (not classified)
Customs tariff number 85447000900
Country of origin JP
Weight 32 g

Select Country

Turck worldwide

to top