Product K50FLRGWP
LED Signal Light
Beacon
Order number: 3097654Alternative order number : 97654
- LED all-round visible
- Flat mounting
- Individually controllable
- Protection classes IP67/IP69K
- Multicolor: Red (COL 1) / Green (COL 2) / White (COL 3)
- Cable, 2 m
- Operating voltage 18…30 VDC

General data
| EAN | 662488976545 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 230 g |

