Product  S30SP6R W/30

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3033894

Alternative order number : 33894

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488338947
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 620 g

Select Country

Turck worldwide

to top