Product  TL50BLGY1R26PQ-94576

LED Signal Light

Tower Light

Order number: 3094576

Alternative order number : 94576

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Male M12x1
    • Multicolor: Green (COL 1) / Yellow rotating (COL 2) / Red flashing (COL 3)
    • Operating voltage: 18…30 VDC or 24 VAC
    • Integrated microcontroller
    • Compatible with IO block
    • Activation of the 3 colors via pin 2 and 4
    • Inputs: PNP/NPN
#

General data

EAN 662488945763
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 191 g

Select Country

Turck worldwide

to top