Product  MQDC2S-1215

Image Processing

Connection Cable

Order number: 3011421

Alternative order number : 11421

    • For:
      • IP68 Sealed P4
      • iVu BCR (with integrated display)
      • iVu Plus
    • CE compliance
    • Female connector, M12 x 1, 12-pin
    • Cable diameter 7.50mm
    • Cable length: 4.57 m
    • Straight version
#

General data

EAN 662488114213
Customs tariff number 85444290900
Country of origin TW
Weight 453.59 g

Select Country

Turck worldwide

to top