Product NCLS-30-UP6X-H1141
Capacitive Limit Level Sensor
Order number: 100004248- Media-contacting detection of limit levels in tanks and pipes
- Detection of different substances (liquid, viscous, granular, powder form)
- Hygienic PEEK tip, CIP/SIP compatible
- EHEDG certified (with NCLS-WA1 process adapter)
- Highly visible ring LED
- 12…32 VDC, power consumption: typically 1 W, max. 3 W
- Two digital outputs, separately adjustable as NO/NC
- PNP, NPN or push-pull, switchable
- IO-Link for parameterization/process values
- Process connection G1/2" male thread, hygienic (in combination with TURCK adapters)
- 4-pin connector device, M12 × 1

General data
| EAN | 4047101496734 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 142 g |
Approval/Declaration
CAD File
Configuration File
Configuration Software
Manual
| Commissioning IO-Link Devices (via S7/CoDeSys/PACTware, Etc.) | 11322 KB |
| Instructions for Use | 970 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| IO-Link parameters manual | 325 KB |

