Product K50PCLRGB7AQ
LED Signal Light
Order number: 3813339- RGB LED display with beeper
- Mechanical screw-in thread M30 × 1.5
- Protection classes IP67/IP69K
- In the standard settings, up to seven colors can be displayed in accordance with the logic table (COL 1, COL 2, COL 3, flashing function)
- Up to seven different beeps can be activated in the standard settings
- Can be configured using Pro Editor, up to 14 colors can be displayed, range of lighting animations, up to 12 different beeps, volume control in three increments (low/medium/high), adjustable I/O-block compatibility
- M12 × 1 male connector
- Operating voltage 12…30 VDC

General data
| EAN | 662488143657 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 102 g |

