Product K50FLBXXPQ
LED Signal Light
Beacon
Order number: 3011909Alternative order number : 11909
- LED all-round visible
- Flat mounting
- Individually controllable
- Protection classes IP67/IP69K
- Monochrome: Blue (COL 1)
- M12 × 1 male, 5-pin
- Operating voltage 18…30 VDC

General data
| EAN | 662488119096 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 136 g |

