Product SM30PRLC W/30
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3033175Alternative order number : 33175
- Cable, 9 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Modulation frequency C, requires transmitters with the same frequency
- Operating voltage 10…30 VDC
- Bi-modal switching output (NPN or PNP, depending on connection)

General data
| EAN | 662488331757 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 660 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |