Product  BI4-M12-VN6X 7M

Inductive Sensor

With Increased Switching Distance

Order number: 1643301
    • M12 × 1 threaded barrel
    • Chrome-plated brass
    • Large sensing range
    • DC 4-wire, 10…30 VDC
    • Complementary, NPN output
    • Cable connection
#

General data

EAN 4047101248579
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 300 g

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top