Product  WLS28-2CW710L25X

LED Linear Light

In the Metal Housing

Order number: 3087782

Alternative order number : 87782

    • Cascadable
    • Light beam: 710mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • Cable, PVC, 2 m
    • Window with 25-degree lens
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488877828
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin US
Weight 794 g

Select Country

Turck worldwide

to top