Product  WLS28-2XW990X

LED Linear Light

In the Metal Housing

Order number: 3087944

Alternative order number : 87944

    • Light beam: 990mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • Cable, PVC, 2 m
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488879440
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 826 g

Select Country

Turck worldwide

to top