Product B2N360-Q42-E2LIUPN8X2-H1181
Inclinometer
Order number: 1534116- Rectangular, plastic, PA12-GF30
- Status display via LEDs
- Parameterizable filter functions for different applications
- Parameterizable via teach pin
- Acceleration function ± 2 g, measuring range parameterizable
- 15…30 VDC
- Analog output
- Programmable current and voltage output functions
- Factory setting 4…20 mA
- All functions programmable via IO-Link/PACTware
- Programmable NC/NO switch functions, available as NPN or PNP version
- Process value for x and y-axis in the 16-bit IO-Link telegram
- M12 × 1 connector, 8-pin
- Adapter cable RKC8.301T-1.5-RSC4T/TXL320 required for IO-Link communication

General data
| EAN | 4047101281996 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 132 g |

