Product  VS1AN5C10

Photoelectric Sensor

Convergent Mode Sensor

Miniature Sensor

Order number: 3054744

Alternative order number : 54744

    • Cable 2 m
    • Very high excess gain
    • Operating voltage: 10…30 VDC
    • NPN switching output, light operation
#

General data

EAN 662488547448
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 54 g

Select Country

Turck worldwide

to top