Product WLC90WGL8R
LED Area Light
In the Metal Housing
Order number: 3086542Alternative order number : 86542
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Window material: borosilicate glass
- Opening angle: 8°
- Mounted via 4 × 1/4”-20 UNC screws
- Color: White
- Internal temperature regulation
- Cable, 2 m, 4-pin, rear outlet

General data
| EAN | 662488865429 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 395 g |

