Product Q20PDLQ7
Photoelectric Sensor
Diffuse-Mode Sensor
Order number: 3077754Alternative order number : 77754
- Male M8 × 1; 4-pin
- Protection class IP67
- LED, all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488777548 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 22.68 g |

